MultiCAD (0)
▾
Unit of Measure
Total Length |
N/A 18.000 in457.2 mm |
Inside Diameter |
N/A 1 in25.4 mm |
Hose Diameter |
N/A 1.378 in35 mm |
Thread Size |
N/A 1 |
Thread Length |
N/A 0.98 in |
S1 |
N/A 37 mm1.46 in |
S2 |
N/A 50 mm1.97 in |
Collar Diameter A |
N/A 38 mm1.50 in |
Collar Diameter B |
N/A 38 mm1.50 in |
L1 |
N/A 20 mm0.79 in |
L2 |
N/A 18 mm0.71 in |
L3 |
N/A 13 mm0.51 in |
L5 |
N/A 20 mm0.79 in |
Collar Length B |
N/A 20 mm0.79 in |
L4 |
N/A 1.97 in |
Max. Working Pressure |
N/A 555 psi |
Bend Radius - Static |
N/A 2.5 in63.5 mm |
Bend Radius - Dynamic |
N/A 10.0 in254 mm |






