MultiCAD (0)
▾
Unit of Measure
Total Length |
N/A 18.000 in457.2 mm |
Inside Diameter |
N/A 0.75 in19.05 mm |
Hose Diameter |
N/A 1.1417 in29 mm |
Thread Size |
N/A 3/4 |
Thread Length |
N/A 0.79 in |
S1 |
N/A 32 mm1.26 in |
S2 |
N/A 41 mm1.61 in |
Collar Diameter A |
N/A 32 mm1.26 in |
Collar Diameter B |
N/A 32 mm1.26 in |
L1 |
N/A 20 mm0.79 in |
L2 |
N/A 18 mm0.71 in |
L3 |
N/A 12 mm0.47 in |
L5 |
N/A 20 mm0.79 in |
Collar Length B |
N/A 20 mm0.79 in |
L4 |
N/A 1.97 in |
Max. Working Pressure |
N/A 690 psi |
Bend Radius - Static |
N/A 2.0 in50.8 mm |
Bend Radius - Dynamic |
N/A 9.0 in228.6 mm |






