MultiCAD (0)
▾
Unit of Measure
Total Length |
N/A 30.000 in762 mm |
Inside Diameter |
N/A 1/2 in12.7 mm |
Hose Diameter |
N/A 0.9252 in23.5 mm |
Thread Size |
N/A 1/2 |
Thread Length |
N/A 0.78 in |
S1 |
N/A 25 mm0.98 in |
S2 |
N/A 35 mm1.38 in |
Collar Diameter A |
N/A 26.5 mm1.04 in |
Collar Diameter B |
N/A 26.5 mm1.04 in |
L1 |
N/A 20 mm0.79 in |
L2 |
N/A 17 mm0.67 in |
L3 |
N/A 12 mm0.47 in |
L5 |
N/A 20 mm0.79 in |
Collar Length B |
N/A 20 mm0.79 in |
L4 |
N/A 1.97 in |
Max. Working Pressure |
N/A 985 psi |
Bend Radius - Static |
N/A 1.5 in38.1 mm |
Bend Radius - Dynamic |
N/A 6.0 in152.4 mm |






