MultiCAD (0)
▾
Unit of Measure
NOM.SIZE |
N/A 3/4 |
ACTUAL O.D. |
N/A 7/8 in |
NOM. HOSE I.D. |
N/A 3/4 in |
A - Total length |
N/A 11.500 in |
B - Length |
N/A 1-1/4 in |
C - Diameter |
N/A 1.406 in |
Pressure/ Temp. |
N/A 340 PSI at 70 deg F. |
Weight |
N/A 1.00 lb |
K Coefficient |
N/A 2.367047 |
Lateral Spring Rate |
N/A TBD |
Hose Material |
N/A Bronze |
Braid Material |
N/A Bronze |
End Fitting Material |
N/A Female Copper Tube End |






