MultiCAD (0)
▾
Unit of Measure
NOM.SIZE |
N/A 3/8 |
ACTUAL O.D. |
N/A 1/2 in |
NOM. HOSE I.D. |
N/A 3/8 in |
A - Total length |
N/A 9 in |
B - Length |
N/A 3/4 in |
C - Diameter |
N/A 0.859 in |
Pressure/ Temp. |
N/A 450 PSI at 70 deg F. |
Weight |
N/A 0.31 lb |
K Coefficient |
N/A 3.384758 |
Lateral Spring Rate |
N/A TBD |
Hose Material |
N/A Bronze |
Braid Material |
N/A Bronze |
End Fitting Material |
N/A Female Copper Tube End |






