MultiCAD (0)
▾
Unit of Measure
NOM.SIZE |
N/A 2 1/2 |
ACTUAL O.D. |
N/A 2-5/8 in |
NOM. HOSE I.D. |
N/A 2 1/2 in |
A - Total length |
N/A 24.000 in |
B - Length |
N/A 2-29/32 in |
C - Diameter |
N/A 3.969 in |
Pressure/ Temp. |
N/A 320 PSI at 70 deg F. |
Weight |
N/A 9.75 lb |
K Coefficient |
N/A 0.357839 |
Lateral Spring Rate |
N/A TBD |
Hose Material |
N/A Bronze |
Braid Material |
N/A Bronze |
End Fitting Material |
N/A Female Copper Tube End |






