MultiCAD (0)
▾
Unit of Measure
Size |
N/A 5 x 3 |
A - Total length |
N/A 18.000 in |
B - Length |
N/A 7.75 in |
Working Pressure at 70o F |
N/A 220 psi |
Flow Coefficient |
N/A 0.881408415 |
Spring Rate |
N/A TBD |
Max Permanent Offset |
N/A 0.375 in |
Max Intermittent Offset |
N/A 0.125 in |
Hose & Braid Material |
N/A Stainless Steel |
Flange Material |
N/A Carbon Steel |
Reducing Elbow Material |
N/A Carbon Steel |
CRV Vane Material |
N/A Carbon Steel |






