MultiCAD (0)
▾
Unit of Measure
No. of Bolts |
N/A 8 |
Pipe Size |
N/A 5 in |
Pressure at 150 deg F |
N/A 200 psi |
Pressure at 200 deg F |
N/A 190 psi |
Pressure/ Temp. |
N/A 200 PSI at 150 deg F. |
Ship Weight |
N/A 20 lb |
Body Material |
N/A Cast Iron ASTM A126 Class B, Molded-In EPDM Seat |
Disk Material |
N/A S/S |
Spring Material |
N/A Stainless Steel |
Disc Hinge Pin Material |
N/A Stainless Steel |
Disc Stop Pin Material |
N/A Stainless Steel |
Disc Thrust Bearing Material |
N/A Teflon |
Hinge Pin Retainer Material |
N/A Steel |
Stop Pin Retainer Material |
N/A Steel |
Face-to-Face |
N/A 2 3/4 in |
O.D. |
N/A 7-5/8 in |
Bolt Size |
N/A 3/4 in |
Disc Clearance |
N/A 1 3/8 in |
CV |
N/A 560 |
Lifting Eye Bolt Material |
N/A Steel |






