MultiCAD (0)
▾
Unit of Measure
Valve Size |
N/A 3/4 in20 mm |
Intlet Size (N.P.T.) |
N/A 3/4 in |
Outlet Size (N.P.T.) |
N/A 1/2 in |
Max. Temperature |
N/A 250 ºF |
Orifice Size |
N/A 1/16 in |
Ship Weight |
N/A 8 lb |
Max Working Pressure @ 250° F |
N/A 260 psi |
Max Working Pressure @ 150° F |
N/A 300 psi |
Body Material |
N/A Cast Iron A126-B |
Cover Material |
N/A Cast Iron A126-B |
Lever Frame Material |
N/A Stainless Steel |
Seat Material |
N/A Stainless Steel |
Float Material |
N/A Stainless Steel |
Gasket Material |
N/A Non Asbestos |
Cover Bolt Material |
N/A Alloy Steel ASTM A449, Grade 5 |
Float Arm Material |
N/A Stainless Steel |
Orifice Material |
N/A Fluoroelastomer |
Pivot Pin Material |
N/A Stainless Steel |
Pin Retainer Material |
N/A Stainless Steel |
Pipe Plug .5" Material |
N/A Malleable Iron |
Locator Material |
N/A Stainless Steel |






