MultiCAD (0)
▾
250# Flanged Style TF2 "Y" Strainer
Strainers
Unit of Measure
| Items |
TF20200 250# Flanged Style TF2 "Y" Strainer |
TF20250 250# Flanged Style TF2 "Y" Strainer |
TF20300 250# Flanged Style TF2 "Y" Strainer |
TF20400 250# Flanged Style TF2 "Y" Strainer |
TF20500 250# Flanged Style TF2 "Y" Strainer |
|||||
| Size | N/A 2 in | N/A 2 1/2 in | N/A 3 in | N/A 4 in | N/A 5 in | |||||
| WOG Pressure / Temp | N/A 400 PSIG at 150 Deg F | |||||||||
| Steam Pressure / Temp | N/A 250 PSIG at 400 deg F | |||||||||
| Ship Weight | N/A 33 lb | N/A 49 lb | N/A 57 lb | N/A 108.00 lb | N/A 157 lb | |||||
| WOG Screen | N/A .045 Perf | N/A .045 Perf | N/A .045 Perf | N/A .125 Perf | N/A .125 Perf | |||||
| Steam Screen | N/A .045 Perf | |||||||||
| Body Material | N/A ASTM A126B CI | |||||||||
| Cover Material | N/A Cast Iron ASTM A 126 Class B | |||||||||
| Flange Material | N/A ASA 250# Drilling | |||||||||
| Gasket Material | N/A Fiber | |||||||||
| Bolt Assy. Material | N/A Steel ASTM A 284 | |||||||||
| Screen Material | N/A 304 SS | |||||||||
| Import/Domestic | N/A Import | |||||||||
| Size of Blowoff | N/A 0.5 in | N/A 1 in | N/A 1 in | N/A 1.25 in | N/A 1.25 in | |||||
| CV | N/A 62 | N/A 99 | N/A 155 | N/A 269 | N/A 364 | |||||
|
|
||||||||||







