MultiCAD (0)
▾
Style 711 Wide Arch rubber expansion joint
Rubber Expansion Joints
Unit of Measure
| Items |
7110200 Style 711 Wide Arch rubber expansion joint |
7110250 Style 711 Wide Arch rubber expansion joint |
7110300 Style 711 Wide Arch rubber expansion joint |
7110400 Style 711 Wide Arch rubber expansion joint |
7110500 Style 711 Wide Arch rubber expansion joint |
|||||
| Size I.D. | N/A 2 in | N/A 2 1/2 in | N/A 3 in | N/A 4 in | N/A 5 in | |||||
| Face to Face | N/A 6 in | |||||||||
| Pressure | N/A 150 psi | |||||||||
| Vacuum | N/A 26 inHg | |||||||||
| Axial-Comp. | N/A 1 3/4 in | |||||||||
| Axial-Approx. Force | N/A 220 lbs | N/A 280 lbs | N/A 330 lbs | N/A 450 lbs | N/A 550 lbs | |||||
| Axial Elongation | N/A 3/4 in | |||||||||
| Elongation Force | N/A 120 lbs | N/A 150 lbs | N/A 180 lbs | N/A 250 lbs | N/A 310 lbs | |||||
| Lateral Deflection | N/A 0.75 in | |||||||||
| Lateral Force | N/A 160 lbs | N/A 170 lbs | N/A 190 lbs | N/A 210 lbs | N/A 250 lbs | |||||
| Angular Deflection | N/A 35 º | N/A 30 º | N/A 30 º | N/A 25 º | N/A 25 º | |||||
| Deflection Weight | N/A 5.5 lbs | N/A 7.5 lbs | N/A 8.5 lbs | N/A 10.0 lbs | N/A 12.5 lbs | |||||
| SPRING RATE | N/A TBD lb/in | |||||||||
| Flow Coefficient | N/A TBD | |||||||||
| Weight | N/A 6 lb | N/A 8 lb | N/A 9 lb | N/A 10 lb | N/A 13 lb | |||||
|
|
||||||||||







