MultiCAD (0)
▾
Metrasphere Style "MSC" reducing rubber expansion joint
Rubber Expansion Joints
Unit of Measure
| Items |
MSCEE3X2X8 Metrasphere Style "MSC" reducing rubber expansion joint |
MSCEE3X2.5X8 Metrasphere Style "MSC" reducing rubber expansion joint |
MSCEE4X2X8 Metrasphere Style "MSC" reducing rubber expansion joint |
MSCEE4X3X8 Metrasphere Style "MSC" reducing rubber expansion joint |
MSCEE6X4X8 Metrasphere Style "MSC" reducing rubber expansion joint |
|||||
| Size I.D. | N/A 3x2 | N/A 3x2 1/2 | N/A 4x2 | N/A 4x3 | N/A 6x4 | |||||
| F/F | N/A 8 in | |||||||||
| Pressure | N/A 225 psi | |||||||||
| Vacuum | N/A 16 inHg | |||||||||
| Axial-Comp. | N/A 0.5 in | N/A 0.5 in | N/A 0.625 in | N/A 0.625 in | N/A 0.625 in | |||||
| Axial-Approx. Force | N/A 136 lbs | N/A 136 lbs | N/A 145 lbs | N/A 145 lbs | N/A 293 lbs | |||||
| Axial-Elong. | N/A 0.375 in | |||||||||
| Elongation Force | N/A 115 lbs | N/A 115 lbs | N/A 242 lbs | N/A 242 lbs | N/A 563 lbs | |||||
| Lateral Deflection | N/A 0.5 in | |||||||||
| Lateral Force | N/A 108 lbs | N/A 108 lbs | N/A 275 lbs | N/A 275 lbs | N/A 484 lbs | |||||
| Angular | N/A 15 º | |||||||||
| Deflection_Weight | N/A 15 lbs | N/A 16 lbs | N/A 18 lbs | N/A 19 lbs | N/A 28 lbs | |||||
|
|
||||||||||







