MultiCAD (0)
▾
Style 711 Plus Wide arch Expansion Joint
Rubber Expansion Joints
Unit of Measure
| Items |
711PLUS0200 Style 711 Plus Wide arch Expansion Joint |
711PLUS0250 Style 711 Plus Wide arch Expansion Joint |
711PLUS0300 Style 711 Plus Wide arch Expansion Joint |
711PLUS0400 Style 711 Plus Wide arch Expansion Joint |
711PLUS0500 Style 711 Plus Wide arch Expansion Joint |
|||||
| Type | N/A | |||||||||
| Connection Type | N/A | |||||||||
| Size | N/A 2 | N/A 2 1/2 | N/A 3 | N/A 4 | N/A 5 | |||||
| Flange Diameter | N/A 10 1/4 in | N/A 11 1/4 in | N/A 12 in | N/A 13 3/4 in | N/A 14 3/4 in | |||||
| Total Width | N/A 6 in | |||||||||
| Axial Compression | N/A 1 3/4 in | |||||||||
| Axial Expansion | N/A 3/4 in | |||||||||
| Lateral Deflection | N/A 3/4 in | |||||||||
| Material | N/A | |||||||||
| Operating Temperature [Min] | N/A | |||||||||
| Operating Temperature [Max] | N/A | |||||||||
| Working Pressure | N/A 150 psi | |||||||||
| Pressure | N/A 150 psi | |||||||||
| Compression max Defl. | N/A 1 3/4 in | |||||||||
| Compression Spring Rate | N/A 126 lb/in | N/A 160 lb/in | N/A 189 lb/in | N/A 257 lb/in | N/A 314 lb/in | |||||
| Elongation max Defl. | N/A 3/4 in | |||||||||
| Elongation Spring Rate | N/A 160 lb/in | N/A 200 lb/in | N/A 240 lb/in | N/A 333 lb/in | N/A 413 lb/in | |||||
| Lateral max Defl. | N/A 3/4 in | |||||||||
| Lateral Spring Rate | N/A 213 lb/in | N/A 227 lb/in | N/A 253 lb/in | N/A 280 lb/in | N/A 333 lb/in | |||||
| Effective Area | N/A 14 in² | N/A 17 in² | N/A 21 in² | N/A 36 in² | N/A 50 in² | |||||
| Weight | N/A 7 lb | N/A 9 lb | N/A 10 lb | N/A 11 lb | N/A 14 lb | |||||
|
|
||||||||||







