MultiCAD (0)
▾
Style 100HT Spool type rubber expansion joint
Rubber Expansion Joints
Unit of Measure
| Items |
100HT0200 Style 100HT Spool type rubber expansion joint |
100HT0250 Style 100HT Spool type rubber expansion joint |
100HT0300 Style 100HT Spool type rubber expansion joint |
100HT0400 Style 100HT Spool type rubber expansion joint |
100HT0500 Style 100HT Spool type rubber expansion joint |
|||||
| Size I.D. | N/A 2 in | N/A 2 1/2 in | N/A 3 in | N/A 4 in | N/A 5 in | |||||
| Face to Face | N/A 6 in | |||||||||
| Pressure | N/A 165 psi | N/A 165 psi | N/A 165 psi | N/A 165 psi | N/A 140 psi | |||||
| Vacuum | N/A 26 inHg | |||||||||
| Axial-Comp. | N/A 7/16 in | |||||||||
| Axial-Approx. Force | N/A 185 lbs | N/A 232 lbs | N/A 278 lbs | N/A 371 lbs | N/A 463 lbs | |||||
| Axial Elongation | N/A 0.25 in | |||||||||
| Elongation Force | N/A 138 lbs | N/A 172 lbs | N/A 207 lbs | N/A 276 lbs | N/A 344 lbs | |||||
| Lateral Deflection | N/A 0.5 in | |||||||||
| Lateral Force | N/A 350 lbs | N/A 381 lbs | N/A 412 lbs | N/A 476 lbs | N/A 546 lbs | |||||
| Angular Deflection | N/A 19 º | N/A 15 º | N/A 13 º | N/A 10 º | N/A 8 º | |||||
| Deflection Weight | N/A 8 lbs | N/A 10.0 lbs | N/A 11 lbs | N/A 15 lbs | N/A 17 lbs | |||||
| SPRING RATE | N/A TBD lb/in | |||||||||
| Flow Coefficient | N/A TBD | |||||||||
| Weight | N/A 8 lb | N/A 10 lb | N/A 11 lb | N/A 15 lb | N/A 17 lb | |||||
|
|
||||||||||







