MultiCAD (0)
▾
Fireloop FM - Male Threads Ends "4"
Metraloop Expansion Joints
Unit of Measure
| Items |
MLUTFM80050 Fireloop FM - Male Threads Ends "4" |
MLUTFM80075 Fireloop FM - Male Threads Ends "4" |
MLUTFM80100 Fireloop FM - Male Threads Ends "4" |
MLUTFM80125 Fireloop FM - Male Threads Ends "4" |
MLUTFM80150 Fireloop FM - Male Threads Ends "4" |
|||||
| Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
| Movement | N/A ± 4 | |||||||||
| A - End to End | N/A 13 in | N/A 13.25 in | N/A 15 in | N/A 15.75 in | N/A 17.5 in | |||||
| B - Length | N/A 15.000 in | N/A 18.000 in | N/A 20 in | N/A 21.000 in | N/A 23.000 in | |||||
| Pressure | N/A 300 psi | |||||||||
| Flow Coefficient | N/A 4.021124 | N/A 3.354824 | N/A 2.861161 | N/A 2.770199 | N/A 2.444701 | |||||
| Spring Force | N/A 45 lbs | N/A 47 lbs | N/A 53 lbs | N/A 66 lbs | N/A 70 lbs | |||||
| Weight | N/A 5.55 lb | N/A 5.5 lb | N/A 8 lb | N/A 10 lb | N/A 14.5 lb | |||||
| End Fittings | N/A Threaded | |||||||||
| Hose & Braid Material | N/A Stainless Steel | |||||||||
| Fittings Material | N/A Sch 40 Carbon Steel | |||||||||
| Insulation Material | N/A | |||||||||
| Style | N/A | |||||||||
|
|
||||||||||







