MultiCAD (0)
▾
Fireloop FM - Male Threads Ends "16"
Metraloop Expansion Joints
Unit of Measure
| Items |
MLUTFM320050 Fireloop FM - Male Threads Ends "16" |
MLUTFM320075 Fireloop FM - Male Threads Ends "16" |
MLUTFM320100 Fireloop FM - Male Threads Ends "16" |
MLUTFM320125 Fireloop FM - Male Threads Ends "16" |
MLUTFM320150 Fireloop FM - Male Threads Ends "16" |
|||||
| Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
| Movement | N/A ±16 | |||||||||
| A - End to End | N/A 26 in | N/A 26.5 in | N/A 27 in | N/A 28 in | N/A 29 in | |||||
| B - Length | N/A 25.000 in | N/A 28.000 in | N/A 29.000 in | N/A 32.000 in | N/A 34.000 in | |||||
| Pressure | N/A 300 psi | |||||||||
| Flow Coefficient | N/A 6.476538 | N/A 5.162031 | N/A 4.237969 | N/A 4.170711 | N/A 3.513562 | |||||
| Spring Force | N/A 45 lbs | N/A 47 lbs | N/A 53 lbs | N/A 66 lbs | N/A 70 lbs | |||||
| Weight | N/A 4.00 lb | N/A 6 lb | N/A 8 lb | N/A 12 lb | N/A 14 lb | |||||
| End Fittings | N/A Threaded | |||||||||
| Hose & Braid Material | N/A Series 300 Stainless Steel | |||||||||
| Fittings Material | N/A Sch 40 Carbon Steel | |||||||||
| Insulation Material | N/A | |||||||||
| Style | N/A | |||||||||
|
|
||||||||||







