MultiCAD (0)
▾
Fireloop - Flanged Ends "16"
Metraloop Expansion Joints
Unit of Measure
| Items |
MLUF320200 Fireloop - Flanged Ends "16" |
MLUF320250 Fireloop - Flanged Ends "16" |
MLUF320300 Fireloop - Flanged Ends "16" |
MLUF320400 Fireloop - Flanged Ends "16" |
MLUF320500 Fireloop - Flanged Ends "16" |
|||||
| Size | N/A 2 | N/A 2 1/2 | N/A 3 | N/A 4 | N/A 5 | |||||
| Movement | N/A ± 16 | |||||||||
| A - End to End | N/A 25.5 in | N/A 27.5 in | N/A 29.5 in | N/A 34.5 in | N/A 38.5 in | |||||
| B - Length | N/A 39 in | N/A 45.000 in | N/A 48.00 in | N/A 56.000 in | N/A 62 in | |||||
| Pressure | N/A 300 psi | N/A 300 psi | N/A 300 psi | N/A 175 psi | N/A 175 psi | |||||
| Flow Coefficient | N/A 3.095876 | N/A 3.492005 | N/A 3.3801 | N/A 3.284169 | N/A 3.181014 | |||||
| Spring Force | N/A 78 lbs | N/A 83 lbs | N/A 90 lbs | N/A 120 lbs | N/A 186 lbs | |||||
| Weight | N/A 21 lb | N/A 34 lb | N/A 44.00 lb | N/A 70.00 lb | N/A 107.00 lb | |||||
| End Fittings | N/A FLANGED | |||||||||
| Hose & Braid Material | N/A Series 300 Stainless Steel | |||||||||
| Fittings Material | N/A Sch 40 Carbon Steel | |||||||||
| Insulation Material | N/A | |||||||||
| Style | N/A | |||||||||
|
|
||||||||||







