MultiCAD (0)
▾
Model MPTR3
Metal Expansion Joints
Unit of Measure
| Items |
MPTRVS0200 Model MPTR3 |
MPTRVS0250 Model MPTR3 |
MPTRVS0300 Model MPTR3 |
MPTRVS0400 Model MPTR3 |
MPTRVS0500 Model MPTR3 |
|||||
| Size | N/A 2 in50 mm | N/A 2 1/2 in65 mm | N/A 3 in80 mm | N/A 4 in100 mm | N/A 5 in125 mm | |||||
| Face to Face | N/A 6 in | |||||||||
| Equivalent Pipe Length | N/A 18.00 in | |||||||||
| Axial Movement | N/A 0.8 in | N/A 0.8 in | N/A 0.8 in | N/A 1 in | N/A 1 in | |||||
| Maximal Lateral | N/A 0.60 in | N/A 0.58 in | N/A 0.5 in | N/A 0.40 in | N/A 0.32 in | |||||
| Rotational Movement | N/A 12.5 º | N/A 11 º | N/A 10 º | N/A 8 º | N/A 7 º | |||||
| Max. Ext. | N/A 0.2 in | |||||||||
| Axial Spring Rate | N/A 1164.0 lb·in | N/A 1403.2 lb·in | N/A 1631.6 lb·in | N/A 2237.0 lb·in | N/A 2684.0 lb·in | |||||
| Lateral Spring Rate | N/A 887.4 lb·in | N/A 1644.8 lb·in | N/A 1922.3 lb·in | N/A 2950.3 lb·in | N/A 4563.2 lb·in | |||||
| Angular Spring Rate | N/A 563.4 ft·lb/º | N/A 1077.6 ft·lb/º | N/A 1620.5 ft·lb/º | N/A 3410.0 ft·lb/º | N/A 5624.2 ft·lb/º | |||||
| Effective Area | N/A 6.58 in² | N/A 9.53 in² | N/A 12.29 in² | N/A 19.24 in² | N/A 28.00 in² | |||||
| No. of Tie Rods | N/A 3 | |||||||||
| Weight | N/A 12 lb | N/A 16 lb | N/A 18 lb | N/A 28 lb | N/A 34 lb | |||||
| Bellows Material | N/A 304 Stainless Steel | |||||||||
| Flange Material | N/A Carbon Steel | |||||||||
| Tie Rods Material | N/A AISI - 1020 | |||||||||
| Grommet Material | N/A Neoprene | |||||||||
| Nuts Material | N/A AISI - 1020 | |||||||||
|
|
||||||||||







