MultiCAD (0)
▾
Model EX
Metal Expansion Joints
Unit of Measure
| Items |
EX100400 Model EX |
EX100500 Model EX |
EX100600 Model EX |
EX100800 Model EX |
EX101000 Model EX |
|||||
| Nom Size | N/A 4 in | N/A 5 in | N/A 6 in | N/A 8 in | N/A 10 in | |||||
| OAL | N/A 10.25 in | |||||||||
| Axial Movement | N/A 3 in | |||||||||
| Lateral Movement | N/A 1.000 in | |||||||||
| Axial Spring Rate | N/A 69 lb/in | N/A 105 lb/in | N/A 122 lb/in | N/A 154 lb/in | N/A 83 lb/in | |||||
| Lateral Spring Rate | N/A 22 lb/in | N/A 51 lb/in | N/A 80 lb/in | N/A 165 lb/in | N/A 142 lb/in | |||||
| Weight | N/A 17 lb | N/A 19 lb | N/A 23 lb | N/A 30 lb | N/A 38 lb | |||||
| Bellows Material | N/A Stainless Steel | |||||||||
| END | N/A FLANGED | |||||||||
| End Material | N/A Carbon Steel | |||||||||
| Pressure/ Temp. | N/A 5 PSI at 1000 deg F. | |||||||||
| Bellows ID | N/A 4.5 in | N/A 5.56 in | N/A 6.63 in | N/A 8.63 in | N/A 10.75 in | |||||
| Pipe OD | N/A 5.66 in | N/A 6.88 in | N/A 7.92 in | N/A 9.92 in | N/A 12.67 in | |||||
| Flange OD | N/A 9 in | N/A 10 in | N/A 11 in | N/A 13 1/2 in | N/A 16 in | |||||
|
|
||||||||||