MultiCAD (0)
▾
High Pressure Compensator Model HPFF3
Compensators
Unit of Measure
| Items |
HPFF30075 High Pressure Compensator |
HPFF30100 High Pressure Compensator |
HPFF30125 High Pressure Compensator |
HPFF30150 High Pressure Compensator |
HPFF30200 High Pressure Compensator |
|||||
| Pipe Size | N/A 3/4 | N/A 1 | N/A 1-1/4 | N/A 1-1/2 | N/A 2 | |||||
| Pressure/ Temp. | N/A 175 PSI at 750 deg F. | |||||||||
| Weight | N/A 1.00 lb | N/A 1.50 lb | N/A 2.00 lb | N/A 3 lb | N/A 4.00 lb | |||||
| Effective Area | N/A 1.10 in² | N/A 1.70 in² | N/A 2.40 in² | N/A 3.20 in² | N/A 5.10 in² | |||||
| Spring Rate | N/A 58 lb/in | N/A 63 lb/in | N/A 54 lb/in | N/A 52 lb/in | N/A 118 lb/in | |||||
| K Factor | N/A 0.9233 | N/A 0.8879 | N/A 0.7011 | N/A 0.6352 | N/A 0.5386 | |||||
| Compression | N/A 3 in | |||||||||
| Extension | N/A 1/2 in | |||||||||
| Material | N/A Copper Body, 304 SS Bellows | |||||||||
| A - Total Length | N/A 14-7/8 in | N/A 15.125 in | N/A 16-3/8 in | N/A 16.750 in | N/A 17.000 in | |||||
| B -Diameter | N/A 1 5/8 in | N/A 2 in | N/A 2 1/4 in | N/A 2.5 in | N/A 3 in | |||||
| C -Diameter | N/A | |||||||||
|
|
||||||||||







