MultiCAD (0)
▾
High Pressure Compensator Model HPFF2
Compensators
Unit of Measure
| Items |
HPFF20075 High Pressure Compensator |
HPFF20100 High Pressure Compensator |
HPFF20125 High Pressure Compensator |
HPFF20150 High Pressure Compensator |
HPFF20200 High Pressure Compensator |
|||||
| Pipe Size | N/A 3/4 | N/A 1 | N/A 1-1/4 | N/A 1-1/2 | N/A 2 | |||||
| Pressure/ Temp. | N/A 175 PSI at 750 deg F. | |||||||||
| Weight | N/A 0.75 lb | N/A 1.00 lb | N/A 1.50 lb | N/A 2.00 lb | N/A 3 lb | |||||
| Effective Area | N/A 1.10 in² | N/A 1.70 in² | N/A 2.40 in² | N/A 3.20 in² | N/A 5.10 in² | |||||
| Spring Rate | N/A 82 lb/in | N/A 89 lb/in | N/A 75 lb/in | N/A 74 lb/in | N/A 168 lb/in | |||||
| K Factor | N/A 0.9233 | N/A 0.8879 | N/A 0.7011 | N/A 0.6352 | N/A 0.5386 | |||||
| Compression | N/A 2 in | |||||||||
| Extension | N/A 1/2 in | |||||||||
| Material | N/A Copper Body, 304 SS Bellows | |||||||||
| A - Total Length | N/A 11.000 in | N/A 11.250 in | N/A 12.500 in | N/A 12-7/8 in | N/A 13 in | |||||
| B -Diameter | N/A 1 5/8 in | N/A 2 in | N/A 2 1/4 in | N/A 2.5 in | N/A 3 in | |||||
| C -Diameter | N/A | |||||||||
|
|
||||||||||







