MultiCAD (0)
  • Cart is empty
Unit of Measure

Size

4 in

WOG Pressure / Temp

400 PSIG at 150 Deg F

Steam Pressure / Temp

250 PSIG at 400 deg F

Ship Weight

108.00 lb

WOG Screen

.125 Perf

Steam Screen

.045 Perf

Body Material

ASTM A126B CI

Cover Material

Cast Iron ASTM A 126 Class B

Flange Material

ASA 250# Drilling

Gasket Material

Fiber

Bolt Assy. Material

Steel ASTM A 284

Screen Material

304 SS

Import/Domestic

Import

Size of Blowoff

1.25 in

CV

269

Face of Flange to Port 1

3 in

Face of Flange to Port 2

7 in

Face of Flange to Port 3

11.875 in

Port 1 Diameter

0.25 in

Port 2 Diameter

0.25 in

Port 3 Diameter

0.75 in