MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Size I.D.

N/A 20 in

Face to Face

N/A 8 in

Pressure

N/A 110 psi

Vacuum

N/A 26 inHg

Body Material

N/A Butyl & Nylon

Retaining Ring Material

N/A Ductile Iron

Axial-Comp.

N/A 2 in

Axial-Approx. Force

N/A 1590 lbs

Axial Elongation

N/A 7/8 in

Elongation Force

N/A 900 lbs

Lateral Deflection

N/A 1.125 in

Lateral Force

N/A 1070 lbs

Angular Deflection

N/A 9 º

Deflection Weight

N/A 82.0 lbs

SPRING RATE

N/A TBD lb/in

Flow Coefficient

N/A TBD

Weight

N/A 82 lb