MultiCAD (0)
  • Cart is empty
Unit of Measure

Size I.D.

6 in

Face to Face

6 in

Pressure

150 psi

Vacuum

26 inHg

Body Material

Butyl & Nylon

Retaining Ring Material

Ductile Iron

Axial-Comp.

1 3/4 in

Axial-Approx. Force

670 lbs

Axial Elongation

3/4 in

Elongation Force

370 lbs

Lateral Deflection

1 in

Lateral Force

370 lbs

Angular Deflection

20 º

Deflection Weight

16.5 lbs

SPRING RATE

TBD lb/in

Flow Coefficient

TBD

Weight

17 lb