MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Size I.D.

N/A 3 in

Face to Face

N/A 6 in

Pressure

N/A 150 psi

Vacuum

N/A 26 inHg

Body Material

N/A Butyl & Nylon

Retaining Ring Material

N/A Ductile Iron

Axial-Comp.

N/A 1 3/4 in

Axial-Approx. Force

N/A 330 lbs

Axial Elongation

N/A 3/4 in

Elongation Force

N/A 180 lbs

Lateral Deflection

N/A 0.75 in

Lateral Force

N/A 190 lbs

Angular Deflection

N/A 30 º

Deflection Weight

N/A 8.5 lbs

SPRING RATE

N/A TBD lb/in

Flow Coefficient

N/A TBD

Weight

N/A 9 lb