MultiCAD (0)
  • Cart is empty
Unit of Measure

Size I.D.

N/A 4x2

F/F

N/A 8 in

Pressure

N/A 225 psi

Vacuum

N/A 16 inHg

Body Material

N/A EPDM & Nylon

Wire Material

N/A Steel

Flange Material

N/A Plate Steel

Axial-Comp.

N/A 0.625 in

Axial-Approx. Force

N/A 145 lbs

Axial-Elong.

N/A 0.375 in

Elongation Force

N/A 242 lbs

Lateral Deflection

N/A 0.5 in

Lateral Force

N/A 275 lbs

Angular

N/A 15 º

Deflection_Weight

N/A 18 lbs

Maximum Operating Temperature

N/A 170 ºF

SPRING RATE

N/A TBD lb/in

Flow Coefficient

N/A TBD

Weight

N/A 18 lb