MultiCAD (0)
  • Cart is empty
Unit of Measure

Size

N/A 20

Flange Diameter

N/A 35 3/4 in

Total Width

N/A 8 in

Axial Compression

N/A 2 in

Axial Expansion

N/A 7/8 in

Lateral Deflection

N/A 1 1/8 in

Working Pressure

N/A 150 psi

Pressure

N/A 150 psi

Compression max Defl.

N/A 2 in

Compression Spring Rate

N/A 795 lb/in

Elongation max Defl.

N/A 7/8 in

Elongation Spring Rate

N/A 1029 lb/in

Lateral max Defl.

N/A 1 1/8 in

Lateral Spring Rate

N/A 951 lb/in

Effective Area

N/A 482 in²

Weight

N/A 77 lb