MultiCAD (0)
  • Cart is empty
Unit of Measure

Size

10

Flange Diameter

22 3/4 in

Total Width

8 in

Axial Compression

1 3/4 in

Axial Expansion

3/4 in

Lateral Deflection

1 in

Working Pressure

150 psi

Pressure

150 psi

Compression max Defl.

1 3/4 in

Compression Spring Rate

531 lb/in

Elongation max Defl.

3/4 in

Elongation Spring Rate

693 lb/in

Lateral max Defl.

1 in

Lateral Spring Rate

480 lb/in

Effective Area

145 in²

Weight

36 lb