MultiCAD (0)
  • Cart is empty
Unit of Measure

Size

N/A 6

Flange Diameter

N/A 16 1/4 in

Total Width

N/A 6 in

Axial Compression

N/A 1 3/4 in

Axial Expansion

N/A 3/4 in

Lateral Deflection

N/A 1 in

Working Pressure

N/A 150 psi

Pressure

N/A 150 psi

Compression max Defl.

N/A 1 3/4 in

Compression Spring Rate

N/A 383 lb/in

Elongation max Defl.

N/A 3/4 in

Elongation Spring Rate

N/A 493 lb/in

Lateral max Defl.

N/A 1 in

Lateral Spring Rate

N/A 370 lb/in

Effective Area

N/A 66 in²

Weight

N/A 18 lb