MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Size

N/A 2

Flange Diameter

N/A 10 1/4 in

Total Width

N/A 6 in

Axial Compression

N/A 1 3/4 in

Axial Expansion

N/A 3/4 in

Lateral Deflection

N/A 3/4 in

Working Pressure

N/A 150 psi

Pressure

N/A 150 psi

Compression max Defl.

N/A 1 3/4 in

Compression Spring Rate

N/A 126 lb/in

Elongation max Defl.

N/A 3/4 in

Elongation Spring Rate

N/A 160 lb/in

Lateral max Defl.

N/A 3/4 in

Lateral Spring Rate

N/A 213 lb/in

Effective Area

N/A 14 in²

Weight

N/A 7 lb