MultiCAD (0)
  • Cart is empty
Unit of Measure

Body Material

Nitrile

Wire Material

Steel

Flange Material

Plate Steel

Cable Material

Galvanized Steel Aircraft Cable

Pipe Size

8 in

L - Face to Face

13 in

Allowable Movements-Lateral

1-3/8 in

Allowable Movements-Elongation

0.25 in

Allowable Movements-Compression

2-3/8 in

Angular

30 º

A

9.88 in

Maximum Pressure PSI at 170 deg F

225 psi

SPRING RATE

TBD lb/in

Flow Coefficient

TBD