MultiCAD (0)
  • Cart is empty
Unit of Measure

Body Material

Neoprene

Wire Material

Steel

Flange Material

Plate Steel

Cable Material

Galvanized Steel Aircraft Cable

Pipe Size

5 in

L - Face to Face

9 in

Allowable Movements-Lateral

1-1/2 in

Allowable Movements-Elongation

0.25 in

Allowable Movements-Compression

2 in

Angular

30 º

A

6.77 in

Maximum Pressure PSI at 170 deg F

225 psi

SPRING RATE

TBD lb/in

Flow Coefficient

TBD