MultiCAD (0)
  • Cart is empty
Unit of Measure

Body Material

N/A EPDM

Wire Material

N/A Steel

Flange Material

N/A Plate Steel

Cable Material

N/A Galvanized Steel Aircraft Cable

Pipe Size

N/A 4 in

L - Face to Face

N/A 9 in

Allowable Movements-Lateral

N/A 1-1/2 in

Allowable Movements-Elongation

N/A 0.25 in

Allowable Movements-Compression

N/A 2 in

Angular

N/A 30 º

A

N/A 5.71 in

Maximum Pressure PSI at 170 deg F

N/A 225 psi

SPRING RATE

N/A TBD lb/in

Flow Coefficient

N/A TBD