MultiCAD (0)
  • Cart is empty
Unit of Measure

Body Material

Neoprene

Flange Material

Carbon Steel

Pipe Size

18 in

L - Face to Face

13.75 in

Allowable Movements-Lateral

1-1/8 in

Allowable Movements-Elongation

1-1/8 in

Allowable Movements-Compression

1-1/2 in

Allowable Movements-Angular

20 º

Maximum Pressure PSI at 170 deg F

125 psi

SPRING RATE

TBD lb/in

Flow Coefficient

TBD