MultiCAD (0)
  • Cart is empty
Unit of Measure

Body Material

Butyl

Flange Material

Carbon Steel

Pipe Size

8 in

L - Face to Face

13 in

Allowable Movements-Lateral

1-3/8 in

Allowable Movements-Elongation

1-3/8 in

Allowable Movements-Compression

2-3/8 in

Allowable Movements-Angular

30 º

Maximum Pressure PSI at 170 deg F

225 psi

SPRING RATE

TBD lb/in

Flow Coefficient

TBD