MultiCAD (0)
▾
Unit of Measure
Body Material |
N/A Butyl |
Flange Material |
N/A Carbon Steel |
Pipe Size |
N/A 6 in |
L - Face to Face |
N/A 9 in |
Allowable Movements-Lateral |
N/A 1-1/2 in |
Allowable Movements-Elongation |
N/A 1-3/8 in |
Allowable Movements-Compression |
N/A 2 in |
Allowable Movements-Angular |
N/A 30 º |
Maximum Pressure PSI at 170 deg F |
N/A 225 psi |
SPRING RATE |
N/A TBD lb/in |
Flow Coefficient |
N/A TBD |