MultiCAD (0)
  • Cart is empty
Unit of Measure

Size I.D.

14 in

Face to Face

8 in

Pressure

85 psi

Vacuum

26 inHg

Body Material

Butyl & Nylon

Wire Material

Steel

Retaining Ring Material

Carbon Steel

Axial-Comp.

11/16 in

Axial-Approx. Force

1274 lbs

Axial Elongation

0.375 in

Elongation Force

904 lbs

Lateral Deflection

0.5 in

Lateral Force

1117 lbs

Angular Deflection

4 º

Deflection Weight

67 lbs

SPRING RATE

TBD lb/in

Flow Coefficient

TBD

Weight

67 lb