MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Size I.D.

N/A 6 in

Face to Face

N/A 6 in

Pressure

N/A 140 psi

Vacuum

N/A 26 inHg

Body Material

N/A Butyl & Nylon

Wire Material

N/A Steel

Retaining Ring Material

N/A Carbon Steel

Axial-Comp.

N/A 7/16 in

Axial-Approx. Force

N/A 556 lbs

Axial Elongation

N/A 0.25 in

Elongation Force

N/A 413 lbs

Lateral Deflection

N/A 0.5 in

Lateral Force

N/A 617 lbs

Angular Deflection

N/A 6 º

Deflection Weight

N/A 20 lbs

SPRING RATE

N/A TBD lb/in

Flow Coefficient

N/A TBD

Weight

N/A 20 lb