MultiCAD (0)
  • Cart is empty
Model PG-PRE|18" Preinsulated Pipe Guide Style PRE #34, (1.5" MAX INSUL THK)
Unit of Measure

Model

34

Pipe Size

18

Insulation Thickness

1.5 in

Centerline to Base

13 in

Top to Base

25 in

Outside Housing Diameter

26 1/8 in

Mounting Bolt Hole Centerline / Plane View

15 1/2 in

Mounting Bolt Hole Size

7/8 in

Mounting Bolt Hole Centerline / Side View

6 in

Maximum Movement

6 in