MultiCAD (0)
▾
Model PG-PRE|6" Preinsulated Pipe Guide Style PRE #31, (4" MAX INSUL THK)
Unit of Measure
Model |
N/A 31 |
Pipe Size |
N/A 6 |
Insulation Thickness |
N/A 4 in |
Centerline to Base |
N/A 9 3/4 in |
Top to Base |
N/A 18 3/4 in |
Outside Housing Diameter |
N/A 20 1/8 in |
Mounting Bolt Hole Centerline / Plane View |
N/A 11 7/8 in |
Mounting Bolt Hole Size |
N/A 3/4 in |
Mounting Bolt Hole Centerline / Side View |
N/A 4 in |
Maximum Movement |
N/A 6 in |