MultiCAD (0)
  • Cart is empty
Model PG-PRE|1.25" Preinsulated Pipe Guide Style PRE #28, (4" MAX INSUL THK)
Unit of Measure

Model

28

Pipe Size

1 1/4

Insulation Thickness

4 in

Centerline to Base

7 in

Top to Base

13 3/8 in

Outside Housing Diameter

14 1/8 in

Mounting Bolt Hole Centerline / Plane View

8 1/4 in

Mounting Bolt Hole Size

5/8 in

Mounting Bolt Hole Centerline / Side View

2 3/4 in

Maximum Movement

6 in