MultiCAD (0)
  • Cart is empty
Unit of Measure

Size

N/A 10

Thickness

N/A 3/4 in

Inside Diameter I.D

N/A 10.88 in

Outside Diameter O.D

N/A 16 in

Bolt Circle B.C.

N/A 14 1/4 in

Bolt Holes No.

N/A 12

Bolt Holes Dia.

N/A 1 in

Weight

N/A 21.9 lb