MultiCAD (0)
▾
Unit of Measure
Size |
N/A 8 |
Thickness |
N/A 3/4 in |
Inside Diameter I.D |
N/A 8.72 in |
Outside Diameter O.D |
N/A 13 1/2 in |
Bolt Circle B.C. |
N/A 11 3/4 in |
Bolt Holes No. |
N/A 8 |
Bolt Holes Dia. |
N/A 7/8 in |
Weight |
N/A 17.5 lb |