MultiCAD (0)
  • Cart is empty
Unit of Measure

Size

6

Thickness

1/2 in

Inside Diameter I.D

6.72 in

Outside Diameter O.D

11 in

Bolt Circle B.C.

9 1/2 in

Bolt Holes No.

8

Bolt Holes Dia.

7/8 in

Weight

8.2 lb