MultiCAD (0)
▾
Unit of Measure
Size |
N/A 2 |
Thickness |
N/A 1/2 in |
Inside Diameter I.D |
N/A 2.44 in |
Outside Diameter O.D |
N/A 6 in |
Bolt Circle B.C. |
N/A 4 3/4 in |
Bolt Holes No. |
N/A 4 |
Bolt Holes Dia. |
N/A 3/4 in |
Weight |
N/A 3.2 lb |