MultiCAD (0)
▾
Unit of Measure
Size |
N/A 1 |
Thickness |
N/A 1/2 in |
Inside Diameter I.D |
N/A 1.36 in |
Outside Diameter O.D |
N/A 4 1/4 in |
Bolt Circle B.C. |
N/A 3 1/8 in |
Bolt Holes No. |
N/A 4 |
Bolt Holes Dia. |
N/A 5/8 in |
Weight |
N/A 1.7 lb |