MultiCAD (0)
  • Cart is empty
Unit of Measure

Size

3

Thickness

5/8 in

Inside Diameter I.D

3.57 in

Outside Diameter O.D

7 1/2 in

Bolt Circle B.C.

6 in

Bolt Holes No.

4

Bolt Holes Dia.

3/4 in

Weight

6.1 lb