MultiCAD (0)
  • Cart is empty
Unit of Measure

Size

2

Thickness

5/8 in

Inside Diameter I.D

2.44 in

Outside Diameter O.D

6 in

Bolt Circle B.C.

4 3/4 in

Bolt Holes No.

4

Bolt Holes Dia.

3/4 in

Weight

4.00 lb