MultiCAD (0)
  • Cart is empty
Unit of Measure

Size

3

Movement

±16

A - End to End

35 in

B - Length

48.00 in

Pressure

300 psi

Flow Coefficient

3.3801

Spring Force

90 lbs

Weight

44.00 lb

End Fittings

Threaded

Hose & Braid Material

Series 300 Stainless Steel

Fittings Material

Sch 40 Carbon Steel