MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Size

N/A 3/4

Movement

N/A ±16

A - End to End

N/A 26.5 in

B - Length

N/A 28.000 in

Pressure

N/A 300 psi

Flow Coefficient

N/A 5.162031

Spring Force

N/A 47 lbs

Weight

N/A 6 lb

End Fittings

N/A Threaded

Hose & Braid Material

N/A Series 300 Stainless Steel

Fittings Material

N/A Sch 40 Carbon Steel